IESNA:LM-63-2002
[TEST]P953282
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-850-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]58814
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
8087.4 8697.2 9352.1 10010 10514.3 10823.1 11010.8 11116.3 11232.7 11367.7
11541.5 11777.4 12095.5 12471 12927.2 13695.3 14855.9 16395.2 18296 20673.2
23789 27365.7 31173.5 34636.9 36730.2 35667.2 33539.9 30689.4 27264.8 23183.9
18021.4 12876 8427.3 4898.7 2155.3 667.2 0
8087.4 8730.1 9467.2 10197.4 10735.9 11063.3 11218.1 11256.3 11281.4 11303.8
11339.8 11416.7 11557.6 11734.5 12025.9 12635.1 13703 15251.3 17268.5 19673.6
22554.2 25870.5 29696.3 33832.5 37979.6 39081.3 36744.1 33736.9 30579.6 26987.7
21958.3 16551 11519.2 7012.4 3277.2 1044.3 0
8087.4 8763.3 9582.6 10384.6 10957.4 11303.2 11425.1 11396.3 11330.5 11239.9
11138.1 11055.8 11020.1 10998.4 11125 11575 12550.1 14107.4 16240.7 18673.7
21319.7 24375.6 28219.1 33027.8 39229.3 42495.3 39948.4 36784.5 33894.6 30791.8
25895.3 20226.3 14610.8 9126.4 4399.1 1421.4 0
8087.4 8810.2 9696.8 10553.1 11155.1 11481.9 11537.2 11398.4 11183.1 10934.5
10674.4 10441.7 10264.1 10143.1 10233.7 10765 11947.7 13760.4 16087.7 18642.7
21324.9 24224.4 27629.8 31845.7 37761.4 42329.9 40582.4 37081.8 34027.4 30887.4
26248.8 20732.2 15239.5 9828.7 4996.5 1754.7 0
8087.4 8857.1 9811.4 10721.6 11352.8 11660.1 11649.5 11400.3 11035.7 10629.1
10210.8 9827.8 9508.2 9287.8 9342.8 9955.1 11345.4 13413.5 15934.4 18611.6
21330.2 24073 27040.4 30664 36293.5 42164.2 41216.1 37378.8 34160.6 30982.7
26602.2 21238 15868.2 10531.4 5593.9 2088 0
8087.4 8885 9873.4 10823.1 11472.6 11746.9 11652.6 11274.6 10758.2 10221
9715.2 9278.5 8935.9 8750 8969.1 9930.8 11770.5 14340.8 17419.9 20754.8
24092.2 27372.2 30712.4 34371.6 39802.2 45378.4 45300.8 41634.8 37966.5 33960.4
28918.9 22999.2 17198.4 11446.9 6346.1 2464.1 0
8087.4 8912.9 9935.5 10924.5 11591.8 11833.8 11655.7 11148.9 10480.8 9812.9
9219.5 8729.2 8363.6 8212.2 8595.8 9906.6 12195.7 15268.1 18905.8 22897.4
26854.2 30671.4 34384 38079.2 43310.9 48592.9 49385.8 45890.4 41772.2 36938.1
31235.6 24760.4 18527.9 12362.3 7098.1 2840.2 0
8087.4 8926.9 9973.1 10979.5 11645.2 11863 11624.7 11033.8 10278.7 9560.3
8953.9 8467.9 8121.3 8022 8551.4 10109.6 12689.1 16165.6 20380.6 25056.5
29704.1 34197.5 38587.5 42840.4 48408.5 53442.8 54088.7 50613.5 45836.7 39982.2
33378.5 26280.1 19326 12695.3 7287.1 2856.4 0
8087.4 8940.9 10010.9 11034.1 11698.2 11892.2 11593.6 10918.3 10076.7 9307.7
8688.9 8206.9 7878.9 7831.4 8507 10312.6 13182.6 17063.1 21855.6 27215.2
32553.9 37723.2 42791.1 47601.3 53506.1 58292.5 58791.2 55336.5 49900.9 43026
35521.4 27800.2 20123.9 13028 7476.1 2872.2 0
8087.4 8934.7 10039.5 11060.5 11718.4 11895.3 11557 10837 9952.6 9170.5
8559.1 8084.3 7764.7 7749.2 8500.2 10418.1 13428.4 17590 22750.9 28482.9
34276.9 39788.5 45247.4 50647.3 56798.2 61335.4 61381.9 57366.1 51029 43140.2
34947.3 26813.3 18536.5 11780.5 6476.8 2411.3 0
8087.4 8940.9 10010.9 11034.1 11698.2 11892.2 11593.6 10918.3 10076.7 9307.7
8688.9 8206.9 7878.9 7831.4 8507 10312.6 13182.6 17063.1 21855.6 27215.2
32553.9 37723.2 42791.1 47601.3 53506.1 58292.5 58791.2 55336.5 49900.9 43026
35521.4 27800.2 20123.9 13028 7476.1 2872.2 0
8087.4 8926.9 9973.1 10979.5 11645.2 11863 11624.7 11033.8 10278.7 9560.3
8953.9 8467.9 8121.3 8022 8551.4 10109.6 12689.1 16165.6 20380.6 25056.5
29704.1 34197.5 38587.5 42840.4 48408.5 53442.8 54088.7 50613.5 45836.7 39982.2
33378.5 26280.1 19326 12695.3 7287.1 2856.4 0
8087.4 8912.9 9935.5 10924.5 11591.8 11833.8 11655.7 11148.9 10480.8 9812.9
9219.5 8729.2 8363.6 8212.2 8595.8 9906.6 12195.7 15268.1 18905.8 22897.4
26854.2 30671.4 34384 38079.2 43310.9 48592.9 49385.8 45890.4 41772.2 36938.1
31235.6 24760.4 18527.9 12362.3 7098.1 2840.2 0
8087.4 8885 9873.4 10823.1 11472.6 11746.9 11652.6 11274.6 10758.2 10221
9715.2 9278.5 8935.9 8750 8969.1 9930.8 11770.5 14340.8 17419.9 20754.8
24092.2 27372.2 30712.4 34371.6 39802.2 45378.4 45300.8 41634.8 37966.5 33960.4
28918.9 22999.2 17198.4 11446.9 6346.1 2464.1 0
8087.4 8857.1 9811.4 10721.6 11352.8 11660.1 11649.5 11400.3 11035.7 10629.1
10210.8 9827.8 9508.2 9287.8 9342.8 9955.1 11345.4 13413.5 15934.4 18611.6
21330.2 24073 27040.4 30664 36293.5 42164.2 41216.1 37378.8 34160.6 30982.7
26602.2 21238 15868.2 10531.4 5593.9 2088 0
8087.4 8810.2 9696.8 10553.1 11155.1 11481.9 11537.2 11398.4 11183.1 10934.5
10674.4 10441.7 10264.1 10143.1 10233.7 10765 11947.7 13760.4 16087.7 18642.7
21324.9 24224.4 27629.8 31845.7 37761.4 42329.9 40582.4 37081.8 34027.4 30887.4
26248.8 20732.2 15239.5 9828.7 4996.5 1754.7 0
8087.4 8763.3 9582.6 10384.6 10957.4 11303.2 11425.1 11396.3 11330.5 11239.9
11138.1 11055.8 11020.1 10998.4 11125 11575 12550.1 14107.4 16240.7 18673.7
21319.7 24375.6 28219.1 33027.8 39229.3 42495.3 39948.4 36784.5 33894.6 30791.8
25895.3 20226.3 14610.8 9126.4 4399.1 1421.4 0
8087.4 8730.1 9467.2 10197.4 10735.9 11063.3 11218.1 11256.3 11281.4 11303.8
11339.8 11416.7 11557.6 11734.5 12025.9 12635.1 13703 15251.3 17268.5 19673.6
22554.2 25870.5 29696.3 33832.5 37979.6 39081.3 36744.1 33736.9 30579.6 26987.7
21958.3 16551 11519.2 7012.4 3277.2 1044.3 0
8087.4 8697.2 9352.1 10010 10514.3 10823.1 11010.8 11116.3 11232.7 11367.7
11541.5 11777.4 12095.5 12471 12927.2 13695.3 14855.9 16395.2 18296 20673.2
23789 27365.7 31173.5 34636.9 36730.2 35667.2 33539.9 30689.4 27264.8 23183.9
18021.4 12876 8427.3 4898.7 2155.3 667.2 0
8087.4 8630.5 9204.7 9766.7 10206.7 10485.1 10658.6 10759.1 10861.6 10988.5
11169.7 11423 11752.8 12131.8 12602.6 13281.3 14252.6 15524.4 17121.4 19020.1
21296.7 23688.2 25808.4 27311.1 27686.6 26105.4 23868.2 21205.8 18300.7 15151.4
11541.2 8077.8 5204.4 3012.1 1354.9 443.8 0
8087.4 8563.8 9057.2 9523.7 9899.2 10147.5 10306.4 10401.9 10490.1 10608.9
10798.2 11068.2 11410.5 11792.9 12277.6 12867.3 13649.3 14653.6 15946.8 17366.6
18804.1 20010.7 20443.6 19985.2 18642.7 16543.5 14196.5 11722.1 9336.5 7119.2
5061 3279.7 1981.5 1125.9 554.9 220.3 0
8087.4 8492.7 8910.1 9299 9602.2 9811.1 9941.4 10003.8 10052.5 10118.3
10237.5 10423.7 10664.8 10916.5 11203.2 11524.4 11932.2 12465.7 13167.7 13915.6
14609.5 15060.1 14960.8 14261.9 12961.3 11202.6 9408.2 7650.5 6023.7 4605.1
3342.3 2264.9 1459.2 897.5 479.8 198.9 0
8087.4 8422 8763.3 9074.3 9305.5 9474.6 9576.4 9605.6 9614.9 9627.3
9676.4 9778.8 9919.1 10040.1 10128.8 10181.6 10214.8 10277.8 10388.6 10464.6
10415 10109.3 9477.7 8539 7279.9 5861.7 4620.3 3578.8 2710.8 2091.1
1623.7 1250 937.2 669.7 405 177.5 0
8087.4 8350.6 8615.3 8855.5 9039.9 9161.2 9215.5 9186.7 9107.2 9009.8
8913.6 8849.3 8819.2 8782 8711.8 8591.7 8426.3 8255.6 8097.1 7966.1
7823.3 7582.2 7182.5 6618.9 5887.1 5011.4 4223.4 3466.2 2743.1 2188.2
1711.8 1309.9 962.1 674.1 402.8 175.3 0
8087.4 8279.2 8467.6 8636.7 8773.9 8847.8 8854.6 8767.7 8599.5 8392.2
8151.1 7919.8 7718.7 7523.2 7295.4 7001.9 6638.1 6234.1 5805.8 5467.6
5231.7 5055.4 4887.2 4698.5 4494.3 4161 3826.5 3353.2 2775.1 2285.6
1800 1370.1 986.9 679 400.3 173.2 0
8087.4 8210.9 8329.5 8444 8546.1 8589.9 8556 8408.6 8154.5 7856.2
7523.2 7218.8 6964.3 6744.9 6529.2 6275.4 5972.5 5638.2 5283.2 5002.4
4815.8 4692.9 4603.9 4498.4 4337 4056.4 3777.1 3380.8 2902.9 2466.9
2002.9 1567.2 1153.8 801.9 490.3 209.8 0
8087.4 8142.7 8191.4 8251.3 8317.7 8332 8257.5 8049.6 7709.4 7320.3
6895.7 6517.7 6209.9 5966.3 5763 5548.9 5306.8 5042.4 4760.6 4537.2
4400 4330.8 4320.5 4298.2 4179.6 3952.2 3727.8 3408.1 3030.5 2647.8
2205.9 1764.3 1320.5 924.8 580.3 246.7 0
8087.4 8076.6 8061.1 8073.5 8098.3 8101.4 8002.1 7749.2 7359.7 6922.1
6487.6 6146.3 5898 5714.9 5553.5 5365.8 5140.8 4889.4 4605.4 4337
4136.8 4028.2 4039.1 4049.9 4015.8 3932 3730.3 3401.3 3030.5 2678.2
2346.2 1995.5 1596.7 1160.7 755.7 319.6 0
8087.4 8003 7932.3 7906.8 7919.2 7934.7 7868.6 7666.9 7338 6964.6
6602.5 6285.9 6007.5 5763.6 5533.3 5291.9 5027.5 4746.6 4467.3 4218.1
3998.7 3835.2 3748.3 3696.1 3647.1 3590 3469.6 3254.8 2982.4 2678.8
2334.4 1989.3 1595.8 1173.7 772.7 341.4 0
8087.4 7943.4 7819.9 7757.2 7761.6 7805.6 7806.9 7689.6 7443.5 7120.7
6782.5 6459.7 6145.3 5845.2 5555.7 5267.1 4971.3 4672.2 4394.7 4157.3
3944.7 3781.8 3663.9 3573.2 3487.9 3390.8 3257.9 3078.6 2857 2592.9
2268.3 1936.2 1551.4 1152 749.5 332.1 0
8087.4 7884.2 7707.3 7608 7603.9 7677.2 7745.4 7711.9 7549 7276.8
6962.5 6633.5 6283.7 5926.9 5578.3 5242.2 4915.1 4597.7 4322.4 4096.5
3891 3728.7 3579.8 3450.3 3328.4 3191.8 3046 2902.3 2731.6 2506.9
2201.9 1883.1 1506.7 1130.3 726.2 322.8 0
8087.4 7830.5 7612.9 7483.8 7479.8 7594.6 7756.6 7847.2 7783.9 7545
7203.6 6831.8 6448.2 6058.1 5678.6 5314.2 4967 4639.9 4357.8 4130
3943.2 3807.2 3691.2 3570.1 3433.6 3258.6 3071.7 2894.2 2703.7 2466
2162.8 1843.4 1473.5 1106.7 699.8 317.8 0
8087.4 7777.1 7518.9 7359.7 7355.7 7512.7 7767.8 7982.5 8019.2 7813.7
7445 7029.8 6612.7 6189.7 5778.5 5385.9 5018.8 4682.4 4393.8 4163.2
3995.6 3885.4 3802.3 3689.9 3538.5 3325.3 3097.2 2886.2 2675.7 2425.3
2123.3 1803.7 1440 1083.1 673.4 312.8 0
8087.4 7730.2 7435.7 7255.1 7243 7423.9 7744.8 8054.5 8169.7 8009.5
7637.8 7184.3 6740.9 6312.6 5900.2 5507.3 5136.1 4793.5 4499.3 4266.5
4093.1 3974.8 3898.5 3802.9 3668.2 3476.4 3259.2 3035.7 2807.3 2529
2200.3 1866.4 1492.1 1078.7 651.1 311.9 0
8087.4 7683.4 7352.5 7150.2 7130 7335.8 7721.9 8126.2 8320.2 8205.4
7830.5 7338.9 6869.4 6435.8 6022.1 5628.9 5253.4 4904.9 4604.8 4369.6
4190.2 4063.9 3994.7 3915.9 3797.9 3627.9 3421.5 3185.6 2938.9 2632.3
2277.3 1928.8 1543.9 1074.4 628.4 311 0
8087.4 7636.2 7277.1 7057.7 7026.1 7228.1 7628.4 8050.8 8285.4 8226.5
7902.5 7419 6934.5 6508.1 6109 5736.3 5376.9 5038.4 4743.2 4506.1
4312.5 4177.8 4094.6 4014.5 3898.2 3734.9 3523.9 3282.8 3022.7 2708
2345.9 1987.7 1593.6 1057 580.3 274.3 0
8087.4 7589.3 7201.4 6965.6 6922.1 7120.7 7535 7975.7 8250.4 8247.3
7974.2 7499.3 6999.7 6580.7 6195.9 5843.7 5500.8 5171.8 4881.6 4642.7
4434.7 4292 4194.2 4113.5 3998.7 3842 3626.3 3379.6 3106.5 2783.7
2414.4 2046.7 1643.2 1039.6 532.2 237.4 0
8087.4 7553 7143.4 6896.4 6839.6 7015.2 7384.8 7776.8 8022.9 8030
7796 7372.4 6903.2 6492 6132.6 5814.5 5507.9 5207.5 4932.8 4701.6
4510.5 4381.7 4289.2 4209.4 4094.9 3930.1 3703.9 3446.6 3167 2843
2468.4 2103.5 1686.4 1131.5 618.2 273.4 0
8087.4 7516.4 7085 6827.5 6756.7 6909.7 7234.6 7577.9 7795.7 7812.8
7618.2 7245.8 6806.4 6402.9 6069.6 5785.3 5514.7 5243.2 4984 4760.6
4586.2 4471.4 4384.5 4305 4191.1 4018.3 3781.5 3513.7 3227.5 2902.3
2522.4 2160 1729.2 1223.4 704.5 309.7 0
8087.4 7486.9 7044.4 6779 6702.7 6839.9 7128.5 7421.4 7603.9 7615.4
7442.5 7109.6 6708.9 6325 5997.6 5719.2 5458.6 5195.7 4941.2 4730.8
4584.3 4487.5 4406.8 4327.7 4216 4042.2 3806 3537.6 3250.5 2929.6
2551 2186.6 1764.6 1283.6 779 339.8 0
8087.4 7457.4 7003.7 6730.6 6648.1 6770 7022.3 7265 7412.4 7417.7
7267.5 6973.3 6610.8 6247.1 5925.9 5652.8 5402.4 5148.5 4898.7 4701
4583.1 4503.6 4429.2 4350.3 4240.8 4066.1 3830.2 3561.1 3273.5 2956.9
2579.5 2213.3 1800 1343.8 853.4 369.9 0
8087.4 7434.5 6974.9 6697.4 6616.7 6735 6973.6 7193 7320.3 7320.6
7183.1 6916.8 6582 6228.2 5897.1 5600.4 5326 5053.9 4790.4 4604.8
4506.1 4440.9 4374.5 4295.1 4186.8 4017.3 3783.3 3518 3238.4 2927.7
2565.3 2193.5 1791.3 1340 847.2 362.5 0
8087.4 7411.5 6946 6664.5 6585.4 6700.2 6925.2 7120.7 7227.8 7223.1
7099 6860 6552.8 6209.3 5868.5 5548.2 5250.3 4959.2 4682.4 4508.6
4429.2 4378.3 4319.9 4239.8 4133.1 3968.6 3736.5 3475.2 3203.3 2898.6
2551 2173 1782.9 1336 841 354.4 0
8087.4 7390.4 6924 6644.7 6568.6 6685.9 6906.6 7097.1 7198.3 7190.6
7068.3 6846.1 6552.8 6211.7 5862.3 5520.6 5198.8 4884.4 4594.6 4427.3
4354.1 4310.9 4261 4181.5 4072.9 3905.3 3675 3418.1 3148.7 2846.4
2507.2 2128.9 1723.6 1286 801.9 334.5 0
8087.4 7369 6901.9 6625.1 6551.9 6671.7 6888 7073.2 7168.8 7158
7037.9 6832.1 6552.8 6214.5 5856.1 5493 5147.9 4809.6 4506.7 4346.3
4279 4243.9 4202 4122.9 4012.7 3842 3613.9 3361 3094.1 2794.6
2463.5 2084.9 1664 1235.8 762.8 314.1 0
8087.4 7342.6 6880.2 6610.2 6545 6669.2 6886.4 7069.5 7159.5 7144
7019.9 6827.5 6557.5 6219.2 5853 5477.5 5117.5 4760.6 4450.3 4292
4226.8 4195.8 4158.5 4077.9 3966.1 3786.1 3565.8 3317.5 3044.4 2746.5
2417.5 2048.2 1595.1 1191.7 723.1 294.8 0
8087.4 7369 6901.9 6625.1 6551.9 6671.7 6888 7073.2 7168.8 7158
7037.9 6832.1 6552.8 6214.5 5856.1 5493 5147.9 4809.6 4506.7 4346.3
4279 4243.9 4202 4122.9 4012.7 3842 3613.9 3361 3094.1 2794.6
2463.5 2084.9 1664 1235.8 762.8 314.1 0
8087.4 7390.4 6924 6644.7 6568.6 6685.9 6906.6 7097.1 7198.3 7190.6
7068.3 6846.1 6552.8 6211.7 5862.3 5520.6 5198.8 4884.4 4594.6 4427.3
4354.1 4310.9 4261 4181.5 4072.9 3905.3 3675 3418.1 3148.7 2846.4
2507.2 2128.9 1723.6 1286 801.9 334.5 0
8087.4 7411.5 6946 6664.5 6585.4 6700.2 6925.2 7120.7 7227.8 7223.1
7099 6860 6552.8 6209.3 5868.5 5548.2 5250.3 4959.2 4682.4 4508.6
4429.2 4378.3 4319.9 4239.8 4133.1 3968.6 3736.5 3475.2 3203.3 2898.6
2551 2173 1782.9 1336 841 354.4 0
8087.4 7434.5 6974.9 6697.4 6616.7 6735 6973.6 7193 7320.3 7320.6
7183.1 6916.8 6582 6228.2 5897.1 5600.4 5326 5053.9 4790.4 4604.8
4506.1 4440.9 4374.5 4295.1 4186.8 4017.3 3783.3 3518 3238.4 2927.7
2565.3 2193.5 1791.3 1340 847.2 362.5 0
8087.4 7457.4 7003.7 6730.6 6648.1 6770 7022.3 7265 7412.4 7417.7
7267.5 6973.3 6610.8 6247.1 5925.9 5652.8 5402.4 5148.5 4898.7 4701
4583.1 4503.6 4429.2 4350.3 4240.8 4066.1 3830.2 3561.1 3273.5 2956.9
2579.5 2213.3 1800 1343.8 853.4 369.9 0
8087.4 7486.9 7044.4 6779 6702.7 6839.9 7128.5 7421.4 7603.9 7615.4
7442.5 7109.6 6708.9 6325 5997.6 5719.2 5458.6 5195.7 4941.2 4730.8
4584.3 4487.5 4406.8 4327.7 4216 4042.2 3806 3537.6 3250.5 2929.6
2551 2186.6 1764.6 1283.6 779 339.8 0
8087.4 7516.4 7085 6827.5 6756.7 6909.7 7234.6 7577.9 7795.7 7812.8
7618.2 7245.8 6806.4 6402.9 6069.6 5785.3 5514.7 5243.2 4984 4760.6
4586.2 4471.4 4384.5 4305 4191.1 4018.3 3781.5 3513.7 3227.5 2902.3
2522.4 2160 1729.2 1223.4 704.5 309.7 0
8087.4 7553 7143.4 6896.4 6839.6 7015.2 7384.8 7776.8 8022.9 8030
7796 7372.4 6903.2 6492 6132.6 5814.5 5507.9 5207.5 4932.8 4701.6
4510.5 4381.7 4289.2 4209.4 4094.9 3930.1 3703.9 3446.6 3167 2843
2468.4 2103.5 1686.4 1131.5 618.2 273.4 0
8087.4 7589.3 7201.4 6965.6 6922.1 7120.7 7535 7975.7 8250.4 8247.3
7974.2 7499.3 6999.7 6580.7 6195.9 5843.7 5500.8 5171.8 4881.6 4642.7
4434.7 4292 4194.2 4113.5 3998.7 3842 3626.3 3379.6 3106.5 2783.7
2414.4 2046.7 1643.2 1039.6 532.2 237.4 0
8087.4 7636.2 7277.1 7057.7 7026.1 7228.1 7628.4 8050.8 8285.4 8226.5
7902.5 7419 6934.5 6508.1 6109 5736.3 5376.9 5038.4 4743.2 4506.1
4312.5 4177.8 4094.6 4014.5 3898.2 3734.9 3523.9 3282.8 3022.7 2708
2345.9 1987.7 1593.6 1057 580.3 274.3 0
8087.4 7683.4 7352.5 7150.2 7130 7335.8 7721.9 8126.2 8320.2 8205.4
7830.5 7338.9 6869.4 6435.8 6022.1 5628.9 5253.4 4904.9 4604.8 4369.6
4190.2 4063.9 3994.7 3915.9 3797.9 3627.9 3421.5 3185.6 2938.9 2632.3
2277.3 1928.8 1543.9 1074.4 628.4 311 0
8087.4 7730.2 7435.7 7255.1 7243 7423.9 7744.8 8054.5 8169.7 8009.5
7637.8 7184.3 6740.9 6312.6 5900.2 5507.3 5136.1 4793.5 4499.3 4266.5
4093.1 3974.8 3898.5 3802.9 3668.2 3476.4 3259.2 3035.7 2807.3 2529
2200.3 1866.4 1492.1 1078.7 651.1 311.9 0
8087.4 7777.1 7518.9 7359.7 7355.7 7512.7 7767.8 7982.5 8019.2 7813.7
7445 7029.8 6612.7 6189.7 5778.5 5385.9 5018.8 4682.4 4393.8 4163.2
3995.6 3885.4 3802.3 3689.9 3538.5 3325.3 3097.2 2886.2 2675.7 2425.3
2123.3 1803.7 1440 1083.1 673.4 312.8 0
8087.4 7830.5 7612.9 7483.8 7479.8 7594.6 7756.6 7847.2 7783.9 7545
7203.6 6831.8 6448.2 6058.1 5678.6 5314.2 4967 4639.9 4357.8 4130
3943.2 3807.2 3691.2 3570.1 3433.6 3258.6 3071.7 2894.2 2703.7 2466
2162.8 1843.4 1473.5 1106.7 699.8 317.8 0
8087.4 7884.2 7707.3 7608 7603.9 7677.2 7745.4 7711.9 7549 7276.8
6962.5 6633.5 6283.7 5926.9 5578.3 5242.2 4915.1 4597.7 4322.4 4096.5
3891 3728.7 3579.8 3450.3 3328.4 3191.8 3046 2902.3 2731.6 2506.9
2201.9 1883.1 1506.7 1130.3 726.2 322.8 0
8087.4 7943.4 7819.9 7757.2 7761.6 7805.6 7806.9 7689.6 7443.5 7120.7
6782.5 6459.7 6145.3 5845.2 5555.7 5267.1 4971.3 4672.2 4394.7 4157.3
3944.7 3781.8 3663.9 3573.2 3487.9 3390.8 3257.9 3078.6 2857 2592.9
2268.3 1936.2 1551.4 1152 749.5 332.1 0
8087.4 8003 7932.3 7906.8 7919.2 7934.7 7868.6 7666.9 7338 6964.6
6602.5 6285.9 6007.5 5763.6 5533.3 5291.9 5027.5 4746.6 4467.3 4218.1
3998.7 3835.2 3748.3 3696.1 3647.1 3590 3469.6 3254.8 2982.4 2678.8
2334.4 1989.3 1595.8 1173.7 772.7 341.4 0
8087.4 8076.6 8061.1 8073.5 8098.3 8101.4 8002.1 7749.2 7359.7 6922.1
6487.6 6146.3 5898 5714.9 5553.5 5365.8 5140.8 4889.4 4605.4 4337
4136.8 4028.2 4039.1 4049.9 4015.8 3932 3730.3 3401.3 3030.5 2678.2
2346.2 1995.5 1596.7 1160.7 755.7 319.6 0
8087.4 8142.7 8191.4 8251.3 8317.7 8332 8257.5 8049.6 7709.4 7320.3
6895.7 6517.7 6209.9 5966.3 5763 5548.9 5306.8 5042.4 4760.6 4537.2
4400 4330.8 4320.5 4298.2 4179.6 3952.2 3727.8 3408.1 3030.5 2647.8
2205.9 1764.3 1320.5 924.8 580.3 246.7 0
8087.4 8210.9 8329.5 8444 8546.1 8589.9 8556 8408.6 8154.5 7856.2
7523.2 7218.8 6964.3 6744.9 6529.2 6275.4 5972.5 5638.2 5283.2 5002.4
4815.8 4692.9 4603.9 4498.4 4337 4056.4 3777.1 3380.8 2902.9 2466.9
2002.9 1567.2 1153.8 801.9 490.3 209.8 0
8087.4 8279.2 8467.6 8636.7 8773.9 8847.8 8854.6 8767.7 8599.5 8392.2
8151.1 7919.8 7718.7 7523.2 7295.4 7001.9 6638.1 6234.1 5805.8 5467.6
5231.7 5055.4 4887.2 4698.5 4494.3 4161 3826.5 3353.2 2775.1 2285.6
1800 1370.1 986.9 679 400.3 173.2 0
8087.4 8350.6 8615.3 8855.5 9039.9 9161.2 9215.5 9186.7 9107.2 9009.8
8913.6 8849.3 8819.2 8782 8711.8 8591.7 8426.3 8255.6 8097.1 7966.1
7823.3 7582.2 7182.5 6618.9 5887.1 5011.4 4223.4 3466.2 2743.1 2188.2
1711.8 1309.9 962.1 674.1 402.8 175.3 0
8087.4 8422 8763.3 9074.3 9305.5 9474.6 9576.4 9605.6 9614.9 9627.3
9676.4 9778.8 9919.1 10040.1 10128.8 10181.6 10214.8 10277.8 10388.6 10464.6
10415 10109.3 9477.7 8539 7279.9 5861.7 4620.3 3578.8 2710.8 2091.1
1623.7 1250 937.2 669.7 405 177.5 0
8087.4 8492.7 8910.1 9299 9602.2 9811.1 9941.4 10003.8 10052.5 10118.3
10237.5 10423.7 10664.8 10916.5 11203.2 11524.4 11932.2 12465.7 13167.7 13915.6
14609.5 15060.1 14960.8 14261.9 12961.3 11202.6 9408.2 7650.5 6023.7 4605.1
3342.3 2264.9 1459.2 897.5 479.8 198.9 0
8087.4 8563.8 9057.2 9523.7 9899.2 10147.5 10306.4 10401.9 10490.1 10608.9
10798.2 11068.2 11410.5 11792.9 12277.6 12867.3 13649.3 14653.6 15946.8 17366.6
18804.1 20010.7 20443.6 19985.2 18642.7 16543.5 14196.5 11722.1 9336.5 7119.2
5061 3279.7 1981.5 1125.9 554.9 220.3 0
8087.4 8630.5 9204.7 9766.7 10206.7 10485.1 10658.6 10759.1 10861.6 10988.5
11169.7 11423 11752.8 12131.8 12602.6 13281.3 14252.6 15524.4 17121.4 19020.1
21296.7 23688.2 25808.4 27311.1 27686.6 26105.4 23868.2 21205.8 18300.7 15151.4
11541.2 8077.8 5204.4 3012.1 1354.9 443.8 0
8087.4 8697.2 9352.1 10010 10514.3 10823.1 11010.8 11116.3 11232.7 11367.7
11541.5 11777.4 12095.5 12471 12927.2 13695.3 14855.9 16395.2 18296 20673.2
23789 27365.7 31173.5 34636.9 36730.2 35667.2 33539.9 30689.4 27264.8 23183.9
18021.4 12876 8427.3 4898.7 2155.3 667.2 0
